IESNA:LM-63-2002
[TEST]P1056081
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S795D935-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2331
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1170.1 1161.5 1156.3 1147.7 1136.5 1121 1102.9 1082.3 1059 1033.2
1004.8 973.8 941.1 907.5 871.3 834.3 796.4 757.7 717.2 675.9
632 589.8 546.7 503.7 459.8 415.9 371.1 323.7 279 236.8
191.1 150.7 111.9 75.8 43 15.5 0
1170.1 1175.3 1169.2 1156.3 1138.2 1116.7 1090.9 1062.5 1032.3 998.8
963.5 925.6 886 845.5 803.3 759.4 715.5 670.7 625.9 580.3
534.7 488.2 442.6 396.9 352.1 308.2 265.2 223.9 182.5 144.6
116.2 91.3 68 47.4 29.3 13.8 0
1170.1 1164.9 1153.7 1132.2 1106.4 1078 1044.4 1007.4 967.8 924.7
879.9 831.7 782.6 732.7 682.8 632 582.9 534.7 488.2 440.8
396.1 353 310.8 272.1 232.5 203.2 178.2 155.8 133.5 112.8
93 74.9 57.7 41.3 26.7 12.9 0
1170.1 1166.7 1147.7 1121 1090 1054.7 1016 971.2 921.3 869.6
816.2 762 707.7 653.5 600.1 548.5 496.8 448.6 403.8 361.6
320.3 279.8 250.6 227.3 203.2 179.9 158.4 139.5 120.5 102.5
85.2 69.7 53.4 38.7 25 11.2 0
1170.1 1168.4 1152.9 1126.2 1092.6 1056.4 1012.5 964.3 913.5 858.4
800.7 742.2 687.1 632 578.6 526.1 478.7 432.2 388.3 347
304.8 272.1 247.1 223.9 199.8 178.2 157.6 138.6 120.5 102.5
86.1 69.7 54.2 38.7 25 12.1 0
